Trademaster® 15A 125V Tamper-Resistant 8-Hole/Push Wire Duplex Receptacle, White
880TRW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our Pass and Seymour TradeMaster receptacles combine a traditional look with reliable, time-tested operation for any residential application. This receptacle is also outfitted with our patented automatic shutter system to prevent young children from inserting common objects, such as hairpins or keys. The shutters release when a plug is inserted. Required by the National Electrical Code (NEC). For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets 2008 National Electrical Code Tamper-Resistant requirements.
- High-impact resistant thermoplastic construction.
- Extra-long strap.
- Quickloop wire looping aid.
- Long-term blade retention.
- Extra-large circuit break-off tabs.
- Side-access push wire release.
- Ultrasonic welding of face to back body.
- Traditional contoured face (3232 models).
- Self-grounding models provide automatic ground clip.
Specifications
General Info
| Color | White | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL498, CSA C22.2 No. 42 | ||
| UPC Number | 785007008371 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Wire Connection Type | Push Wire | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 AWG |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM4GMA4 | adorne Collection
Beautiful and exotic ebony wood, and guaranteed to enhance the look and atmosphere of any room.
$139.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH155RMG1 | adorne Collection
The Touch Wi-Fi Ready Master Switch features a stunning glass-like face and operates just like an iPod simply press your finger on the circle to turn lights on and off.
$139.59
